Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits270-6194: Valve Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits270-6194: Valve Cover Gasket
270-6194: Valve Cover Gasket

Cat® Gasket (Mechanical Valve Cover Group)

Brand: Cat

Product Images
270-6194: Valve Cover Gasket
270-6194: Valve Cover Gasket
270-6194: Valve Cover Gasket
270-6194: Valve Cover Gasket

Cat® Gasket (Mechanical Valve Cover Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 270-6194

Units of Measure

USMetric
Style: FLAT
Material: Sheet Gasket Material
Weight (kg): 0.01
Weight (lb): 0.01
Overall Height (in): 0.1
Overall Width (in): 3.9
Overall Length (in): 17.2
Overall Width (mm): 99.0
Overall Height (mm): 2.5
Overall Length (mm): 436.8
View More
Compatible Models for part number 270-6194

MINI HYD EXCAVATOR

304C CR 305C CR 305D CR 305.5D

COMPACT WHEEL LOADER

904H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced