Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims270-7618: Cover Assembly
HomeCabsCab InteriorCab Dash & Trims270-7618: Cover Assembly
270-7618: Cover Assembly

Cat® Cover Assembly (Acoustical)

Brand: Cat

Product Images
270-7618: Cover Assembly
270-7618: Cover Assembly

Cat® Cover Assembly (Acoustical)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 270-7618

Units of Measure

USMetric
Overall Height (in): 0.39
Overall Width (in): 5.51
Material: Acoustical Insulation,Sealants / Adhesives Adhesive
Overall Width (mm): 140.0
Overall Length (in): 8.66
Overall Height (mm): 9.9
Overall Length (mm): 220.0
View More
Compatible Models for part number 270-7618

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 928HZ 924H 924G 930G 930H 924GZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced