Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits271-2173: Hydraulic Cylinder Seal Kit - Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits271-2173: Hydraulic Cylinder Seal Kit - Standard Size
271-2173: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
271-2173: Hydraulic Cylinder Seal Kit - Standard Size
271-2173: Hydraulic Cylinder Seal Kit - Standard Size
271-2173: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

193-0784: 60mm Inner Diameter Piston Packing
193-0784: 60mm Inner Diameter Piston PackingQuantity: 1
203-4037: Hydraulic Cylinder Seal Ring
203-4037: Hydraulic Cylinder Seal RingQuantity: 1
203-4036: Hydraulic Cylinder Head Seal
203-4036: Hydraulic Cylinder Head SealQuantity: 1
193-0791: RING
193-0791: RINGQuantity: 1
193-0783: 69mm Inner Diameter Piston Ring
193-0783: 69mm Inner Diameter Piston RingQuantity: 2
095-1621: 5.7 x 64.6mm 90A NBR O-Ring
095-1621: 5.7 x 64.6mm 90A NBR O-RingQuantity: 1
203-4038: Hydraulic Cylinder Head Seal
203-4038: Hydraulic Cylinder Head SealQuantity: 1
6V-7659: 3.1 x 74.4mm 70A NBR O-Ring
6V-7659: 3.1 x 74.4mm 70A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 271-2173

We are still working on adding a specification for this part.

Compatible Models for part number 271-2173

MINI HYD EXCAVATOR

303

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced