Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
271-4484: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Contact your dealer for replacement options.

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

204-7231: Bucket Cylinder Seal
204-7231: Bucket Cylinder SealQuantity: 1
6V-7609: 3.1 x 64.4mm 70A NBR O-Ring
6V-7609: 3.1 x 64.4mm 70A NBR O-RingQuantity: 1
204-7227: 60mm Inner Diameter Piston Wear Ring
204-7227: 60mm Inner Diameter Piston Wear RingQuantity: 2
204-7235: 55mm Inner Diameter Backup Ring
204-7235: 55mm Inner Diameter Backup RingQuantity: 1
204-7232: RINGS
204-7232: RINGSQuantity: 1
204-7233: 52mm Outer Diameter Cylinder Seal
204-7233: 52mm Outer Diameter Cylinder SealQuantity: 1
095-1616: 5.7 x 54.6mm 90A NBR O-Ring
095-1616: 5.7 x 54.6mm 90A NBR O-RingQuantity: 1
204-7228: 50mm Inner Diameter Cylinder Head Seal
204-7228: 50mm Inner Diameter Cylinder Head SealQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 271-4484

We are still working on adding a specification for this part.

Compatible Models for part number 271-4484

MINI HYD EXCAVATOR

303

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced