Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts271-5030: M30 x 1.5mm Hex Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts271-5030: M30 x 1.5mm Hex Lock Nut
271-5030: M30 x 1.5mm Hex Lock Nut

Lock Nut

Brand: Cat

Product Images
271-5030: M30 x 1.5mm Hex Lock Nut
271-5030: M30 x 1.5mm Hex Lock Nut
271-5030: M30 x 1.5mm Hex Lock Nut
271-5030: M30 x 1.5mm Hex Lock Nut
271-5030: M30 x 1.5mm Hex Lock Nut

Lock Nut

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-5030

Units of Measure

USMetric
Thickness (mm): 30.0
Thread Size (dia x pitch) (mm): M30x1.5
Thickness (in): 1.181
Height (mm): 30.0
Thread: RH Fine
Drive (mm): 46.0
Locking Feature: Nylon Insert
Nut Type: Hex
Material: STEEL,Alloy Zinc,Carbon Steel
Thread Size (in - TPI) (in): M30-1.5
Material Description: ISO 898-2 Class 12 hardness
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 12
Thread Size (mm): M30
Drive (in): 1.811
View More
Compatible Models for part number 271-5030

WHEELED EXCAVATOR

M322F M322D M322C M322 M318C MH3026 M322D2 MH MH3024 M322D MH M322D2 M318C MH M324D2 MH M318D MH

EXCAVATOR

MH3024

MATERIAL HANDLER

MH3032 MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced