Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components271-5045: Window Glass Lock
HomeCabsOther Cab Components271-5045: Window Glass Lock
271-5045: Window Glass Lock

Cat® Operator Station Rear Side Sliding Window Glass Lock

Brand: Cat

Product Images
271-5045: Window Glass Lock
271-5045: Window Glass Lock
271-5045: Window Glass Lock
271-5045: Window Glass Lock
271-5045: Window Glass Lock

Cat® Operator Station Rear Side Sliding Window Glass Lock

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-5045

Units of Measure

USMetric
Overall Length (mm): 41.3
Overall Width (mm): 40.3
Hole Size (mm): 4.9
Fits Bolt Sizes (mm): M5
Overall Length (in): 1.626
Overall Width (in): 1.587
Hole Size (in): 0.193
Fits Bolt Sizes (in): 10-24
View More
Compatible Models for part number 271-5045

TRACK-TYPE TRACTOR

D9T D11T D9 D8 D8T D10T2 D10T D7E LGP D7E D10 D11

GENERATOR SET

3508B

WHEEL TRACTOR

627H 621K OEM 631K 623H 637K 651 621H

PIPELAYER

PL83 PL87 583T 587T 587R PL72

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 657 632 631 651 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced