Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw

Cat® Pan Head Machine Screw, Metric, M12 X 50mm

Brand: Cat

Product Images
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw
271-5889: M12-1.75 x 50mm Rounded Pan Head Internal Hex Screw

Cat® Pan Head Machine Screw, Metric, M12 X 50mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-5889

Units of Measure

USMetric
Coating: Zinc Flake
Head Type: Pan
Length (in): 1.97
Length (mm): 50.0
Material: Steel,Alloy Steel,Alloy Zinc
Hand of Thread: RH
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.969
Thread Size (mm): M12
Bolt Length (mm): 50.0
Thread Size (dia x pitch) (mm): M12x1.75
Grip Length (in): 0.138
Grip Length (mm): 3.5
View More
Compatible Models for part number 271-5889

MINI HYD EXCAVATOR

304 305.5 304E2 306 303.5C 303.5CR 302.7CR 303.5E 303.5D 305.5E 304CR 303CR 303ECR 303E CR 303C CR 303.5E2 CR 303.5E2 304E2 CR 304E 306E 306E2 304D CR 304.5E2

WHEEL DOZER

834

LANDFILL COMPACTOR

836

WHEEL LOADER

988 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced