Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates271-6077: Undercarriage Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates271-6077: Undercarriage Bracket
271-6077: Undercarriage Bracket

Cat® Undercarriage Bracket, Steel, Overall L x W x H x T: 88.3 x 95 x 87.2 x 5mm, Use with M10 x 1.5 hardware

Brand: Cat

Product Images
271-6077: Undercarriage Bracket
271-6077: Undercarriage Bracket
271-6077: Undercarriage Bracket
271-6077: Undercarriage Bracket
271-6077: Undercarriage Bracket

Cat® Undercarriage Bracket, Steel, Overall L x W x H x T: 88.3 x 95 x 87.2 x 5mm, Use with M10 x 1.5 hardware

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-6077

Units of Measure

USMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Material: Steel,Structural Steel
Material Thickness (in): 0.2
Material Thickness (mm): 5.0
Overall Height (in): 3.43
Overall Height (mm): 87.2
Overall Length (in): 3.48
Overall Length (mm): 88.3
Overall Width (in): 3.74
Overall Width (mm): 95.0
View More
Compatible Models for part number 271-6077

TRACK-TYPE TRACTOR

D6K2 XL D6K2 LGP D6K2 D6K D6K XL D6K LGP

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced