Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsElectrical Operator ControlsCab Buttons & Knobs271-7312: Temperature Control Knob
HomeElectrical & ElectronicsElectrical Operator ControlsCab Buttons & Knobs271-7312: Temperature Control Knob
271-7312: Temperature Control Knob

Cat® Temperature Control Knob Used In Air Conditioner

Brand: Cat

Product Images
271-7312: Temperature Control Knob
271-7312: Temperature Control Knob
271-7312: Temperature Control Knob
271-7312: Temperature Control Knob
271-7312: Temperature Control Knob

Cat® Temperature Control Knob Used In Air Conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-7312

Units of Measure

USMetric
Diameter (mm): 42.02
Head Diameter (in): 1.0
Height (in): 0.78
Height (mm): 20.01
Length (in): 1.06
Material Description: TPV plastic
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic,Thermoplastic Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Weight (kg): 0.01
Outside Diameter (in): 1.65
View More
Compatible Models for part number 271-7312

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 772 770 777 775 773 793F

MOTOR GRADER

24 16 14 18 120M 120M 2 140M 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 12M 14M3 120 160M 140M 3 AWD 16M3 14M-3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6060

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D6XE D10 D11 D8 GC D5R LGP D4K XL D6R II D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6R D6T D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D11T D4K2 XL D6T LGP D6GC D3K2 XL D6T LGPPAT D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D6K LGP D8T D8R D10T2 D6K XL D9T D6T XL PAT D6T XW PAT D6K2 D5K XL D5K2 XL D6R LGP D7E LGP D3K LGP

ROTARY DRILL

MD6310 MD6200 MD6250

TRACK FELLER BUNCHER

552 2 541 2 521B 522B

PIPELAYER

587T 587R PL83 PL87 PL72 PL61 583T

LOG LOADR FORST MACH

558

EXCAVATOR

548 320D2 FM 558 538 568 FM 320D FM 568 FM LL

VIBRATORY COMPACTOR

CB10 CS11 GC CS-44B CS-56B CS-68B CB7 CD-44B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CB46B CB-54B CB-66B CS512 GC CP11 GC CB-64B CS12 CS14 CP12 GC CD-54B CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP44B CP56B

PAVING COMPACTOR

MG630 C13 MARINE

GENERATOR SET

3508B

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

RECLAIMER MIXER

RM400 RM800

TRACK LOADER

973D 973K 963D 963K 953D 953K

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825K 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

EJECTOR TRUCK

730C 740B 730C2 EJ 740

WHEEL DOZER

854K 844K 844 834K 854 824K 814K 814 824

LANDFILL COMPACTOR

826 816K 836K 816 826K

WHEEL LOADER

982XE 972K 972M 972L 988GC 950K 962L 986K 962K 950M 950L 962M 980XE 988K 966L 966K 930K 966M 930M 950GC 814K 924K 938K 938M 926M 962 966 972 966 GC 986 966XE 980 982 980GC 990 993 988K XE 962M Z 980K HLG 950M Z 966K XE 990K 950 GC 972M XE 993K 966M XE 980L 980K 992K 972XE 980M 994K 994H 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600

ENGINE - MACHINE

C32

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

637K

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 772G OEM 793F OEM 777G 777F 775G OEM 770G OEM 770G 795F XQ 793F 772G 785G 773G 797F 773F 773G OEM 795F AC 793F AC 772 770 775G LRC

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced