Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components271-8528: 3mm Thick Steel Shim
HomeDrivetrainDifferentialsOther Differential Components271-8528: 3mm Thick Steel Shim
271-8528: 3mm Thick Steel Shim

Cat® Shim Pack

Brand: Cat

Product Images
271-8528: 3mm Thick Steel Shim
271-8528: 3mm Thick Steel Shim
271-8528: 3mm Thick Steel Shim
271-8528: 3mm Thick Steel Shim
271-8528: 3mm Thick Steel Shim

Cat® Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-8528

Units of Measure

USMetric
Inside Diameter (in): 0.7
Inside Diameter (mm): 18.0
Material Description: Steel
Outside Diameter (in): 2.1
Outside Diameter (mm): 54.0
Thickness (in): 0.1
Thickness (mm): 3.0
Material: Carbon Steel
View More
Compatible Models for part number 271-8528

INTEGRATED TOOLCARRIER

IT38H

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140 GC 16GC 140M 120M 160M 2 160M 3 120M 2 160M

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced