Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions273-6372: Suspension Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions273-6372: Suspension Assembly-Seat
273-6372: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(E-Series)

Brand: Cat

Product Images
273-6372: Suspension Assembly-Seat
273-6372: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(E-Series)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 273-6372

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 14.5
Overall Height (in): 13.6
Material: Carbon Steel
Overall Length (in): 20.3
Overall Width (mm): 368.0
Overall Height (mm): 345.0
Overall Length (mm): 516.0
View More
Compatible Models for part number 273-6372

BACKHOE LOADER

415 416 430 450 420XE 420F2 424D 446D 416E 416F 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 420 428D 416D 428E 438D 430F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced