Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings273-8317: 3.5 x 24.7mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings273-8317: 3.5 x 24.7mm 75A FKM O-Ring
273-8317: 3.5 x 24.7mm 75A FKM O-Ring

O-Ring

Brand: Cat

Product Images
273-8317: 3.5 x 24.7mm 75A FKM O-Ring
273-8317: 3.5 x 24.7mm 75A FKM O-Ring
273-8317: 3.5 x 24.7mm 75A FKM O-Ring
273-8317: 3.5 x 24.7mm 75A FKM O-Ring
273-8317: 3.5 x 24.7mm 75A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 273-8317

Units of Measure

USMetric
Cross Section Diameter (mm): 3.5
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.138
Inside Diameter (mm): 24.7
Inside Diameter (in): 0.972
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 273-8317

GENERATOR SET

3512 3512B

WHEELED EXCAVATOR

W345C MH W345B II

FORESTRY PRODUCTS

558 568

INTEGRATED TOOLCARRIER

IT38H

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 316F L 320C L 345B II 349F LXE 349D L 325D FM LL 312E 323F SA 312F 320D LN 312C 324D 312D 324E 315D L 320D2 314D CR 326D L 323F 313D2 GC 311C 323D 320D L 349E L 330D2 320D FM RR 325C L 322C 319D LN 340MHPU 323D LN 349E L VG 324E LN 352F XE VG 321C 345C 345D 349 GC 336 MHPU 320E L 548 320D2 GC 325D FM 349F L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 315C 326F L 318D L 320F L 312D2 L 312C L 313D2-GC 313D2 323E LN FM558 314E CR 320D FM 314C 313D2 LGP 538 349D 330F LN FM568 324D L 330D L 313F 325C 349E 325D 349F 313D 320E RR 352 UHD 312D2 312D2 GC 318E L 352F 312D L 349 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM 349D2 L 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 319D 318D2 L 320C FM 324E L 318F L 312E L 345C L 318C 329E L 318F 323D SA 320D RR 345D L VG 323D S 323D L 313F L 330D2 L 336 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 318D2 345D L 329F L 335F LCR 320C 320D 320E 314E LCR 323E L 325D MH 329E LN 321D LCR 323E SA 320E LN 330F 316E L 315F LCR 345B II MH 329D2 L 320D2 L 324D LN 329D2 323F L 345C MH M325D L MH 326F LN

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 M325D MH MH3260 M325D L MH

MOBILE HYD POWER UNIT

329D L 329E 323D LN 349E L HVG 325D L 325D 336F C7.1 352FMHPU 323F OEM 330D2 345C 330F 324D LN 330FMHPU 323D L 345C L

FOREST PRODUCTS

OTHER

WHEEL LOADER

972K 966K 938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced