Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes274-4591: 76.20mm Oil Cooler Line Steel Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes274-4591: 76.20mm Oil Cooler Line Steel Tube
274-4591: 76.20mm Oil Cooler Line Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
274-4591: 76.20mm Oil Cooler Line Steel Tube
274-4591: 76.20mm Oil Cooler Line Steel Tube
274-4591: 76.20mm Oil Cooler Line Steel Tube
274-4591: 76.20mm Oil Cooler Line Steel Tube
274-4591: 76.20mm Oil Cooler Line Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 274-4591

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Steel
Outer Diameter (mm): 76.0
Length (mm): Not specified
Connector Type: Flange
Flange Type: -48 Code 61
Outer Diameter (in): 3.0
Length (in): Not specified
View More
Compatible Models for part number 274-4591

TRUCK

793D

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced