Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsThumbs274-5832: 2 Tooth - C1 Thumb Tine Type
Home
AttachmentsThumbs
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Product Images
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Thumb Tines for Backhoe Loaders are designed to resist bending and abrasion. Each Thumb Tine will work with a range of bucket widths. Consult your dealer to select the right tine/thumb combination for the types of buckets being used to ensure proper thumb operation.

Cat® Thumb Tines for Backhoe Loaders are designed to resist bending and abrasion. Each Thumb Tine will work with a range of bucket widths. Consult your dealer to select the right tine/thumb combination for the types of buckets being used to ensure proper thumb operation.

Specifications
Specifications
Units of MeasureUSMetric
Number of Teeth/Tines: 2 Teeth/2 Tines
Width: 14.3 in
Width: 363 mm
Overall Length: 636 mm
Overall Length: 25 in
Overall Height: 195 mm
Overall Height: 7.7 in
Tine Spacing: 313 mm
Tine Spacing: 12.3 in
Tine Thickness: 25 mm
Tine Thickness: 1 in
Weight: 73.7 lb
Weight: 33.42 kg
Machine Class: 415-444 Backhoe Loaders
Thumb Tine Type: C1
Units of MeasureUSMetric
Number of Teeth/Tines: 2 Teeth/2 Tines
Width: 14.3 in
Width: 363 mm
View More
Compatible Models
Compatible Models
Backhoe Loader
416E420E450E430E
View More
Backhoe Loader
416E420E450E430E
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
282-5410
282-5410: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
282-5409
282-5409: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
556-3630
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert