Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs556-3630: 454 mm (18 in) 0 Teeth/0 Tines
Home
AttachmentsThumbs
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Product Images
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
274-5823: 4 Tooth - B3 Thumb Tine Type
274-5823: 4 Tooth - B3 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Check Price
221-4283: 4 Tooth - A3 Thumb Tine Type
221-4283: 4 Tooth - A3 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Check Price
274-5832: 2 Tooth - C1 Thumb Tine Type
274-5832: 2 Tooth - C1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Check Price
221-4282: 2 Tooth - A1 Thumb Tine Type
221-4282: 2 Tooth - A1 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Check Price
274-5823
274-5823: 4 Tooth - B3 Thumb Tine Type
Check Price
221-4283
221-4283: 4 Tooth - A3 Thumb Tine Type
Check Price
274-5832
274-5832: 2 Tooth - C1 Thumb Tine Type
Check Price
221-4282
221-4282: 2 Tooth - A1 Thumb Tine Type
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert