Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits274-6217: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
274-6217: Hydraulic Cylinder Seal Kit
274-6217: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
274-6217: Hydraulic Cylinder Seal Kit
274-6217: Hydraulic Cylinder Seal Kit
274-6217: Hydraulic Cylinder Seal Kit
274-6217: Hydraulic Cylinder Seal Kit
274-6217: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-3979: 31.42mm Inside Diameter Seal-O-Ring
9X-3979: 31.42mm Inside Diameter Seal-O-RingQuantity: 1
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-RingQuantity: 1
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 274-6217

Units of Measure

USMetric
Weight (kg): 0.001
Weight (lb): 39.11
Material: Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 274-6217

TRACK-TYPE TRACTOR

D6 D8 D7 D8T

WHEEL TRACTOR

627H 623H 621H

INTEGRATED TOOLCARRIER

IT38H

TRUCK

785 793F AC 793F CMD 797 MT4400D AC 793F OEM 793F XQ 795F XQ 785G 793D 793F 795F AC 794 AC 789D 785D 797B

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

789G 785D 793D 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

MOTOR GRADER

12M 160 12M 3 12M 2 120 140M 120M 160M 2 160M 3 160M 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 120M 2

WHEEL LOADER

962M Z 962 972K 950M Z 950GC 938H 966K 950K 962L 962K 950M 950 950L 962M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert