Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps274-6552: 13.00mm Minimum Internal Diameter Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps274-6552: 13.00mm Minimum Internal Diameter Clamp
274-6552: 13.00mm Minimum Internal Diameter Clamp

Cat® Clamp (Auxiliary Hydraulics Lines Group)

Brand: Cat

Product Images
274-6552: 13.00mm Minimum Internal Diameter Clamp
274-6552: 13.00mm Minimum Internal Diameter Clamp
274-6552: 13.00mm Minimum Internal Diameter Clamp
274-6552: 13.00mm Minimum Internal Diameter Clamp
274-6552: 13.00mm Minimum Internal Diameter Clamp

Cat® Clamp (Auxiliary Hydraulics Lines Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 274-6552

Units of Measure

USMetric
Length (mm): 45.0
Length (in): 1.78
Width (mm): 19.0
Width (in): 0.75
Height (mm): 15.0
Height (in): 0.6
Weight (kg): 0.07
Weight (lb): 0.15
Color: Yellow
Material: Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 274-6552

MINI HYD EXCAVATOR

304 303E CR 303C CR 303.5E2 CR 304E2 303.5C 303.5CR 302.7CR 303.5E2 303.5E 303.5D 304E2 CR 304E 304CR 303CR 304D CR 304.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced