Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringOther Steering Components274-6809: Steering Linkage Clamp
HomeDrivetrainSteeringOther Steering Components274-6809: Steering Linkage Clamp
274-6809: Steering Linkage Clamp

Cat® 44.5 mm Inner Diameter Front Axle Steering Linkage Clamp

Brand: Cat

Product Images
274-6809: Steering Linkage Clamp
274-6809: Steering Linkage Clamp
274-6809: Steering Linkage Clamp
274-6809: Steering Linkage Clamp
274-6809: Steering Linkage Clamp

Cat® 44.5 mm Inner Diameter Front Axle Steering Linkage Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 274-6809

Units of Measure

USMetric
Diameter (mm): 44.5
Length (mm): 74.7
Width (mm): 55.9
Height (mm): 37.6
Diameter (in): 1.75,1.751
Length (in): 2.94
Width (in): 2.2
Height (in): 1.48
Material: Carbon Steel
View More
Compatible Models for part number 274-6809

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 16M3 14M 12M 2 16 14 18 16GC 140M 120M 12M 3 AWD 14M-3 14M3 160M 2 160M 3 AWD 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced