Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components274-8359: 4.76mm Fluid Carrying Oil Jet Brazed Tubes
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components274-8359: 4.76mm Fluid Carrying Oil Jet Brazed Tubes
274-8359: 4.76mm Fluid Carrying Oil Jet Brazed Tubes

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
274-8359: 4.76mm Fluid Carrying Oil Jet Brazed Tubes
274-8359: 4.76mm Fluid Carrying Oil Jet Brazed Tubes

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 274-8359

Units of Measure

USMetric
Width (mm): 127.0
Notes: CUTOFF LENGTH: 108.9
Height (mm): 38.1
Length (in): 8.0
Material: Alloy Copper,Carbon Steel
Height (in): 1.5
Length (mm): 203.2
View More
Compatible Models for part number 274-8359

UNDERGROUND ART TRUCK

AD45B AD55 AD45

GENERATOR

SR4 SR4B

POWER MODULE

TR43-C18L C18

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 773GC

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D9 D9T

ROTARY DRILL

MD6200

MARINE ENGINE

C18 MARINE C18

FRONT SHOVEL

385C

EXCAVATOR

MH3295 390D 390F 390D L 3101 385C FS 385C 385C L 395 385C L MH 390F L 374

PETROLEUM PACKAGE

CX31-C18I CX35-C18I CX35-P800

MOBILE HYD POWER UNIT

385C TH43-C18 385C L 390F

WHEEL TRACTOR

633E II 651E 657E 657G 631K 631E 631G 637G 637E 637K 651

GENERATOR SET

C18 GEN SE DG400 DE500 D550GC DE630 DG500 D600 GC C18 DG350 C18 MARINE GS DG450 XQ1140

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

ENGINE

C18

PETROLEUM ENGINE

C18

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834H 834K

LANDFILL COMPACTOR

836 836H 836K

PETROLEUM GEN SET

C18

WHEEL LOADER

988 XE 988 988K XE 988H 988K

ROAD RECLAIMER

RM800 RM600

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740C 745C 745

INDUSTRIAL ENGINE

C18

WHEEL SCRAPER

637K 637G 631G 657G

QUARRY TRUCK

772G

TRUCK

772G OEM 772G 772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced