Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

276-0500: Impact Gloves - L
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves276-0500: Impact Gloves - L

276-0500: Impact Gloves - L

Cat® Impact Gloves (L)

Brand: Cat

Product Images

276-0500: Impact Gloves - L

276-0500: Impact Gloves - L

Cat® Impact Gloves (L)

Brand: Cat

Description for part number 276-0500

Description:
Cat gloves come in various sizes to provide user comfort and are designed to protect the wearer from specific hazards. Cat impact gloves are used for crushing impact hazards provided by industrial workplaces.

Attributes:
• Large sized impact gloves
• 3 mm gel palm padding reduces vibration
• Thermal plastic rubber
• Airprene knuckle and index finger protection
• Machine washable, air dry

Application:
Used to provide spare or multiple replacement utility gloves.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 276-0500

Units of Measure

    Standard Color:

    Black

    Overall Width (in):

    4.5

    Overall Length (in):

    9.0

    Size Range:

    Large

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced