Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables276-2353: 2190mm Long Push Pull Cable
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables276-2353: 2190mm Long Push Pull Cable
276-2353: 2190mm Long Push Pull Cable

Cat® 2190mm Long Push Pull Cable is used in Boom Shipping Bracket

Brand: Cat

Product Images
276-2353: 2190mm Long Push Pull Cable
276-2353: 2190mm Long Push Pull Cable
276-2353: 2190mm Long Push Pull Cable
276-2353: 2190mm Long Push Pull Cable
276-2353: 2190mm Long Push Pull Cable

Cat® 2190mm Long Push Pull Cable is used in Boom Shipping Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-2353

Units of Measure

USMetric
Material: Carbon Steel
Overall Length (in): 86.0
Overall Length (mm): 2,190.0
Temperature (°C): -40° to +107°
Temperature (°F): -40° to +225°
View More
Compatible Models for part number 276-2353

BACKHOE LOADER

416E 416F 420E 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced