Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesTrade Dress276-4053: 1.8mm Thick Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesTrade Dress276-4053: 1.8mm Thick Identification Film
276-4053: 1.8mm Thick Identification Film

Cat® 1.8mm Thick CAT Identification Plastic Film

Brand: Cat

Product Images
276-4053: 1.8mm Thick Identification Film
276-4053: 1.8mm Thick Identification Film
276-4053: 1.8mm Thick Identification Film
276-4053: 1.8mm Thick Identification Film
276-4053: 1.8mm Thick Identification Film

Cat® 1.8mm Thick CAT Identification Plastic Film

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-4053
Material: Polyurethane Plastic
View More
Compatible Models for part number 276-4053

GENERATOR

SR4

GENERATOR SET

C175-20 C175-16 C18 3512

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 621K

TRACK LOADER

973D 963D 953D

WHEEL DOZER

834K

MOTOR GRADER

12M 24M 12K 12M 3 12M 2 160K 120M 120K 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 140M 140K 160M 2 160M 3 14M 140K 2 160M 3 AWD 120K 2

WHEEL LOADER

980K HLG 972H 972K 950GC 962H 986H 950H 950K 962K 950 GC 988K 980H 980K 966H 966K 994H

TRACK-TYPE TRACTOR

D7R D6T LGP D8T D6R STD D7R LGP D6R XL D6K2 D6T XW D6T XL D6R D6N D7R XR D7E LGP D7E

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

RETROFIT AFTERTREATMNT

SCR

ASPHALT PAVER

AP-655D AP-555E AP-600D AP-500E

MARINE ENGINE

3196 C-12 C18 3126B C12 C15 C30 C32 3412E 3406E C9 C7 3126

WHEELED EXCAVATOR

M315D2 M317D2 M320D2

TRUCK

770G 777D 773E

EXCAVATOR

312D2 GC 312D2 349D L 328D LCR 329D L 336D2 LXE 336D 324D 312D 349D2 L 315D L 320D2 336D2 L 318D2 L 326D L 340D2 L 374F L 313D2 GC 390D 320D L 390D L 336D2 GC 340D L 323D L 330D2 L 329D 326D2 L 320D2 GC 336D2 XE 320D 320D GC 326D2 349D2 323D2 L 336D L 374D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 320D2 L 390F L 329D2 336D2 L XE 349D 324D L 313D

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

329D L 340D2 L 336D L 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced