Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips276-5486: Landscape Rack Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips276-5486: Landscape Rack Clip
276-5486: Landscape Rack Clip

Cat® Retaining Clip, ID X OD X W: 25.4 X 33.7 X 1.4mm

Brand: Cat

Product Images
276-5486: Landscape Rack Clip
276-5486: Landscape Rack Clip
276-5486: Landscape Rack Clip
276-5486: Landscape Rack Clip
276-5486: Landscape Rack Clip

Cat® Retaining Clip, ID X OD X W: 25.4 X 33.7 X 1.4mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 276-5486

Description:
Clip 276-5486 is used to retain parts on 1 inch diameter shafts across Cat product lines.

Cat clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great let's do the work product.

Attributes:
• Retaining clip
• Inside Diameter: 25.4mm (1.00 in)
• Outside Diameter: 33.7mm (1.33 in)
• Width: 1.4mm (0.06 in)
• Cat clips and clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & quality – clips and clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat clips, clamps and fasteners work together as a system for maximum reliability and safety to our customer base.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 276-5486

Units of Measure

USMetric
Outer Diameter (mm): 33.7
Inside Diameter (in): 1.0
Inside Diameter (mm): 25.4
Outer Diameter (in): 1.33
Inner Diameter (mm): 25.4
Inner Diameter (in): 1.0
Outside Diameter (in): 1.33
Outside Diameter (mm): 33.7
Weight (kg): 0.001
Width (in): 0.06
Width (mm): 1.4
Weight (lb): 0.0
View More
Compatible Models for part number 276-5486

COMPACT TRACK LOADER

299D3 XE 299D3

MINI HYD EXCAVATOR

304.5E2

SKID STEER LOADER

272D3 XE 272D3

RAKE-POWER BOX

PR184 PR172

POWER PACK

PR118 PR121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced