Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance276-7018: Cap-Plug Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
276-7018: Cap-Plug Kit
276-7018: Cap-Plug Kit

Cat® Cap and Plug Kit

Brand: Cat

Product Images
276-7018: Cap-Plug Kit
276-7018: Cap-Plug Kit

Cat® Cap and Plug Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 276-7018

Units of Measure

USMetric
Weight (kg): 1.612
Weight (lb): 3.553
Length x Width x Depth (mm): 381 X 285.75 X 57.15 (Box A) and 381 X 285.75 X 57.15 (Box B) and 117.6 X 73.15 X 25.4 (Box C)
Description: Cap and Plug Complete Kit
Number of Compartments: 37
Length x Width x Depth (in): 15 X 11.25 X 2.25 (Box A) and 15 X 11.25 X 2.25 (Box B) and 4.63 X 2.88 X 1 (Box C)
View More
Compatible Models for part number 276-7018

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced