Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals276-7278: 45-Degree Insulated Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals276-7278: 45-Degree Insulated Terminal
276-7278: 45-Degree Insulated Terminal

Cat® 45-Degree Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system

Brand: Cat

Product Images
276-7278: 45-Degree Insulated Terminal
276-7278: 45-Degree Insulated Terminal
276-7278: 45-Degree Insulated Terminal
276-7278: 45-Degree Insulated Terminal
276-7278: 45-Degree Insulated Terminal

Cat® 45-Degree Insulated Terminal for electrical wiring harness enhancing safety and reliability in the electrical system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-7278

Units of Measure

USMetric
Width (mm): 20.7
Stud Thread Size (mm): M10
Material: Alloy Copper
Width (in): 0.81
Stud Thread Size (in): 3/8
View More
Compatible Models for part number 276-7278

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777 777G 777E

MATERIAL HANDLER

MH3250 MH3260 MH3050

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 120 GC 120M 2 160 150 14M 160M 3 AWD 140 24H 14M3 12M 3 12M 2 120 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6015 6015B

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16

TRACK-TYPE TRACTOR

D6T LGP D6GC D6XE D10 D11 D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D6K2 LGP D5R2 D6T D6N D7E D9 D2 D1 D3 D6 D5 D8 D7 D4K2 LGP D6T XL PAT D6T XW PAT D6 XE D5K2 LGP D3K2 LGP D5K2 XL D11T D4K2 XL D7E LGP

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

MINI HYD EXCAVATOR

308 309

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP-1055F AP655F AP655F L AP600F AP1000

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87 PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

EXCAVATOR

336 MHPU 548 558 350 OEM 352 UHD 340 349 336 GC 352 350 355 319 335 336 345 GC

VIBRATORY COMPACTOR

CS11 GC CS78B CS-44B CS-56B CS-68B CS7 CD-44B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CS44B CS79B CP-56B CP-68B CP-44B CS512 GC CP-74B CP11 GC CP76B CS74B CS10 GC CS12 CS14 CP12 GC CP68B CD-54B CP44B CP56B

MOBILE HYD POWER UNIT

350MHPU

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277D 257D3 257B3 257D 297D2 XHP 297D2 297D XHP 297D 287D

COMPACT TRACK LOADER

285XE 289D 299D 275 285 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 259B3 299D2 XHP 259D3 275XE 299D XHP 239D

WHEEL TRACTOR

621K OEM

GENERATOR SET

C6.6 XQ125CM DG125 DG100 C7.1 3508B C4.4 DG150

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

TRACK LOADER

963K 953K

SOIL COMPACTOR

825 CS12 GC CP44B 825K CP68B CP56B 815K 815 CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CP13 GC CP74B CS11 GC

BACKHOE LOADER

416F2 420F2 428F2 432F2 434F 444F 432F 430F2 420F 430F 444F2 440 450F 450 428F 416F 434F2

WHEEL DOZER

834 844 834K 824K 814K 814 824 854K 844K

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

WHEEL LOADER

962 982XE 988 XE 972M 972L 986 980 982 988GC 980GC 986H 988 950K 962L 986K 962K 950M 950L 962M 990 980XE 988K XE 926 988K 924 930 938 966L 930K 966M 930M 950 982 XE 980 XE 962M Z 950M Z 814K 990K 924K 980H 980L 992K 980M 938K 938M 926M 994K 982M

COMPACT WHEEL LOADER

920K 914 910 910K 910M 930 938 920 926 914K 914M 918M

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

C3.4B

ENGINE - MACHINE

C32

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

M323F

SKID STEER LOADER

242B3 226D 272D XHP 242D3 252B3 270XE 249D3 226D3 236B3 272D 270 236D3 262D 242D 272D3 XE 272D3 272D2 246D 232D 236D 232D3 272D2 XHP

TRUCK

777G

QUARRY TRUCK

777E

WHEEL FELLER BUNCHER

2570C 2470C 573C 563C 2670C 553C

COMPACTOR

CD10 CCS7 CCS9 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced