Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components278-0223: 282.65mm Outer Diameter Brake Housing
HomeDrivetrainFinal DriveOther Final Drive Components278-0223: 282.65mm Outer Diameter Brake Housing
278-0223: 282.65mm Outer Diameter Brake Housing

Cat® 282.65mm Outer Diameter Brake Housing without Differential Lock used in Drive Axle

Brand: Cat

Product Images
278-0223: 282.65mm Outer Diameter Brake Housing
278-0223: 282.65mm Outer Diameter Brake Housing
278-0223: 282.65mm Outer Diameter Brake Housing
278-0223: 282.65mm Outer Diameter Brake Housing
278-0223: 282.65mm Outer Diameter Brake Housing

Cat® 282.65mm Outer Diameter Brake Housing without Differential Lock used in Drive Axle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 278-0223

Units of Measure

USMetric
Material Description: Cast Iron
Height (mm): 107.7
Outside Diameter (mm): 282.6
Height (in): 4.24
Outside Diameter (in): 11.13
Material: Gray (Flake) Iron
View More
Compatible Models for part number 278-0223

BACKHOE LOADER

436C 420D 430D 416C 416D 426C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced