Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components278-6469: Two Hole Rubber Grommet
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components278-6469: Two Hole Rubber Grommet
278-6469: Two Hole Rubber Grommet

Grommet

Brand: Cat

Product Images
278-6469: Two Hole Rubber Grommet
278-6469: Two Hole Rubber Grommet

Grommet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 278-6469
Material Description: Rubber
Outside Diameter (mm): oval
Material: Chloroprene (CR) Rubber
Inside Diameter (mm): 2.0
Overall Length (mm): 71.5
View More
Compatible Models for part number 278-6469

MULTI TERRAIN LOADER

257B 247B

GENERATOR SET

3508B 3512B 3516C 3516B 3516E

HEX BASED SPL SOLUTION

352F OEM

ENGINE

3516C 3516E 3512E 3512C

TRACK LOADER

973D

PETROLEUM ENGINE

3516C 3516B 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

MATERIAL HANDLER

MH3250 MH3260

PETROLEUM GEN SET

3512B 3512C

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D4K LGP D4K2 LGP D4K XL D5K2 LGP D6T XW D3K2 LGP D6T XL D5K XL D5K2 XL D3K XL D4K2 XL D7E LGP D7E D3K LGP

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3512C 3516 3512E 3508 3508C 3508B 3512B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

3516B 3516C C18 3512E 3512B

QUARRY TRUCK

777E

TRUCK

775G 773G LRC 775G OEM 773G 797F 775G LRC 773G OEM

EXCAVATOR

318E L 352F 316F L 349 349D L 330D MH 336D 352 350 315D L 336D2 L 355 318D2 L 340D2 L 318F L 345C L 349E L 318F 345D L VG 319D LN 336D2 GC 340D L 340MHPU 336 349E L VG 352F XE VG 330D FM 345C 349 GC 336 MHPU 345D L 316F 319D L 352F-VG 336D L 336D2 316E L 330D 345C MH 330D L 350 OEM 352 UHD

PETROLEUM PACKAGE

CX35-C18I

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 350MHPU 336F 352FMHPU 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced