Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups278-9540: Double Flange Track Roller
Home
UndercarriageRolling ComponentsTrack Roller Groups
278-9540: Double Flange Track Roller
278-9540: Double Flange Track Roller

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 241mm Tread Diameter, 326.16mm Mounting Width

Brand: Cat

Product Images
278-9540: Double Flange Track Roller
278-9540: Double Flange Track Roller
278-9540: Double Flange Track Roller
278-9540: Double Flange Track Roller
278-9540: Double Flange Track Roller
Contact your dealer for replacement options.

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 241mm Tread Diameter, 326.16mm Mounting Width

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
278-9540
This part:
278-9540: Double Flange Track Roller
Diameter (in)

9.5

Length (in)

9.45

Weight (lb)

489.32

Description

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 241mm Tread Diameter, 326.16mm Mounting Width

620-6402
This part:
620-6402: Track Roller Group
Tread Diameter (in)

9.488

Mounting Width (in)

12.076

Shaft Length (in)

17.975

Description

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 241mm Tread Diameter, 306.74mm Mounting Width

620-6405
This part:
620-6405: Track Roller Group
Tread Diameter (in)

9.488

Mounting Width (in)

12.841

Shaft Length (in)

17.953

Description

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 241mm Tread Diameter, 326.16mm Mounting Width

246-0779
This part:
246-0779: Track Roller Group
Tread Diameter (in)

9.488

Mounting Width (in)

12.076

Bolt Size (in)

1/2

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 241mm Tread Diameter, 306.74mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert