Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups279-3484: TURBO GP-BAS
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups279-3484: TURBO GP-BAS
279-3484: TURBO GP-BAS

Turbocharger

Brand: Cat

Product Images
279-3484: TURBO GP-BAS
279-3484: TURBO GP-BAS

Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 279-3484

Units of Measure

USMetric
Width (mm): 495.3
Height (mm): 579.1
Length (in): 23.5
Material: Anti-Sieze Compound Mixed: Metal,Ductile (Spheroidal) Iron
Length (mm): 596.9
Height (in): 22.8
View More
Compatible Models for part number 279-3484

GENERATOR SET

G3520C G3520E G3516C G3516E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced