Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins279-4355: 44.4mm Outer Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins279-4355: 44.4mm Outer Diameter Linkage Pin
279-4355: 44.4mm Outer Diameter Linkage Pin

Cat® 89.5mm Long Linkage Pin to connect and secure the front axle components in heavy equipment, ensuring proper alignment and function

Brand: Cat

Product Images
279-4355: 44.4mm Outer Diameter Linkage Pin
279-4355: 44.4mm Outer Diameter Linkage Pin
279-4355: 44.4mm Outer Diameter Linkage Pin
279-4355: 44.4mm Outer Diameter Linkage Pin
279-4355: 44.4mm Outer Diameter Linkage Pin

Cat® 89.5mm Long Linkage Pin to connect and secure the front axle components in heavy equipment, ensuring proper alignment and function

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 279-4355

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 44.0
Pin Diameter (in): 1.73
Length (mm): 90.0
Length (in): 3.54
Removal Aid / Feature: Puller Hole
Diameter (in): 1.748
Diameter (mm): 44.4
Overall Length (in): 3.524
Material Description: Steel
Overall Length (mm): 89.5
View More
Compatible Models for part number 279-4355

MOTOR GRADER

140 12M 150 160 12M 3 12M 2 120 140M 120M 160M 2 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced