Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Product Images
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge
279-5369: 1730 mm (68 in) , Bolt-On Cutting Edge

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-5369
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 279-5369

Units of Measure

USMetric
Width: 1730 mm
Width: 68.1 in
Capacity: 0.4 m³
Capacity: 0.52 yd³
Weight: 551.2 lb
Weight: 250 kg
Height: 16.8 in
Height: 426 mm
Length: 708 mm
Length: 27.9 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 279-5369

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297D 297C 257 297D2 257D3 247 297D XHP 287 247B3 267B 287C 287B 247B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

249D 289D 289C 289D3 255 259D3 279D3 265 249D3 299D XHP 259D 239D 299D 299C 279D 279C 259B3 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 249D3 226D3 226B 226D 246B 246D 246C 236 232 262D3 250 236B3 232B 232D 252B 272C 272D 272D XHP 248 246 242 262 242D3 260 246D3 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 272D3 272D2

View More
Related parts
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
489-2200: MB250
489-2200: MB250

Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
489-2001: BB121
489-2001: BB121

Cat® Box Blades are designed for grading and leveling. Each model is designed to operate both manually and automatically with the use of Laser or GPS grading systems.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
177-1990: 2134 mm (84 in)
177-1990: 2134 mm (84 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
489-2200
489-2200: MB250
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
489-2001
489-2001: BB121
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert