Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsJoystick Components280-0440: M6 Mounting Stud
HomeCabsElectric Cab Operator ControlsJoystick Components280-0440: M6 Mounting Stud
280-0440: M6 Mounting Stud

Cat® Mounting Stud securely fastens components to a surface, ensuring stability and structural integrity

Brand: Cat

fallback-image
280-0440: M6 Mounting Stud

Cat® Mounting Stud securely fastens components to a surface, ensuring stability and structural integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-0440

We are still working on adding a specification for this part.

Compatible Models for part number 280-0440

GENERATOR SET

3508B

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 637K 651

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

TRACK LOADER

973D 973K 963 973 963D 963K 953D 953K 953

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

SOIL COMPACTOR

825 825K 815K 815

MACHINE CNTRL & GDNC

COMMAND

WHEEL DOZER

834 844 834H 834K 854 824K 814K 854K 814 824 844K

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972H 972K 972M 972 972L 950M Z 972 XE 814K 966 XE 966XE 980 982 962H 986H 950H 950K 962L 962K 950M 995 950L 962M 992 972M XE 966M XE 980XE 924K 980H 980L 980K 992K 972XE 980M 938K 938M 966H 926M 966L 966K 930K 966M 994K 930M 950 982 XE 982M

TRACK-TYPE TRACTOR

D6T LGP D9 D6 D5 D8 D7 D8T D4K2 LGP D8R D10T2 D6XE D10 D6K XL D11 D9T D3K2 XL D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6N LGP D5K2 LGP D6K2 XL D6K2 D6T XW D3K2 LGP D6T XL D7R SERIES D6K2 LGP D10T D5R2 D5K2 XL D11T D7R II D6N XL D6T D6N D4K2 XL D6K D7E LGP D7E

WHEEL SKIDDER

535D 545D 555D 525D

PIPELAYER

PL83 PL87 PL72 PL61

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced