Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemInjector Nozzles280-3782: Nozzle-Injection
HomeEngineFuel SystemInjector Nozzles280-3782: Nozzle-Injection
280-3782: Nozzle-Injection

Cat® Injection Nozzle (Fuel Injection Lines Group)

Brand: Cat

Product Images
280-3782: Nozzle-Injection
280-3782: Nozzle-Injection
280-3782: Nozzle-Injection
280-3782: Nozzle-Injection
280-3782: Nozzle-Injection

Cat® Injection Nozzle (Fuel Injection Lines Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-3782

Units of Measure

USMetric
Width (mm): 30.5
Height (mm): 30.5
Length (in): 5.2
Height (in): 1.2
Length (mm): 132.1
View More
Compatible Models for part number 280-3782

MINI HYD EXCAVATOR

303C CR 303.5C 304C CR 304D CR 305C CR 305D CR 305.5D 303.5D

COMPACT WHEEL LOADER

904H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced