Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps281-0627: 90.00mm Inner Diameter Single Tube Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps281-0627: 90.00mm Inner Diameter Single Tube Clamp
281-0627: 90.00mm Inner Diameter Single Tube Clamp

Cat® Tube Clamp (Single Tube, Center Mount)

Brand: Cat

Product Images
281-0627: 90.00mm Inner Diameter Single Tube Clamp
281-0627: 90.00mm Inner Diameter Single Tube Clamp
281-0627: 90.00mm Inner Diameter Single Tube Clamp
281-0627: 90.00mm Inner Diameter Single Tube Clamp
281-0627: 90.00mm Inner Diameter Single Tube Clamp

Cat® Tube Clamp (Single Tube, Center Mount)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-0627

Units of Measure

USMetric
Type: Tube
Material: Steel,Carbon Steel
Tube Diameter (mm): 90.0
Length (mm): 64.5
Width (mm): 25.0
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 3.543
Length (in): 2.539
Width (in): 0.984
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 281-0627

ROAD RECLAIMER

RM400

RECLAIMER MIXER

RM400

MOTOR GRADER

140M 120M 12M 160M 2 12M 2 140M 2 160M

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced