Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass281-1154: 811.80mm Height Rear Safety Glass
HomeCabsCab VisibilityWindows & Glass281-1154: 811.80mm Height Rear Safety Glass
281-1154: 811.80mm Height Rear Safety Glass

Cat® Rear Glass

Brand: Cat

Product Images
281-1154: 811.80mm Height Rear Safety Glass
281-1154: 811.80mm Height Rear Safety Glass
281-1154: 811.80mm Height Rear Safety Glass
281-1154: 811.80mm Height Rear Safety Glass
281-1154: 811.80mm Height Rear Safety Glass

Cat® Rear Glass

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-1154

Units of Measure

USMetric
Length (mm): 788.3
Length (in): 31.04
Height (mm): 811.8
Height (in): 31.97
Thickness (mm): 4.0
Thickness (in): 0.16
Material: Glass,Glass Ceramic
Width (mm): 4.0
Material Description: Safety Glass
Width (in): 0.1
View More
Compatible Models for part number 281-1154

MINI HYD EXCAVATOR

303ECR 303E CR 303C CR 303.5E2 CR 305.5E2 CR 303.5C 303.5E2 305C CR 305D CR 303.5E 305.5D 303.5D 305.5E 304E2 CR 304E 305E 304C CR 304D CR 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced