Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose

Cat® Engine Radiator Lower Hose facilitates the seamless flow of coolant, ensuring optimal temperature regulation and preventing overheating

Brand: Cat

Product Images
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose
281-3471: 49mm Inner Diameter Engine Radiator Lower Hose

Cat® Engine Radiator Lower Hose facilitates the seamless flow of coolant, ensuring optimal temperature regulation and preventing overheating

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-3471

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 49.0
Working Pressure (kPa): 172.37
Working Pressure (psi): 25.0
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 281-3471

EXCAVATOR

321D LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced