Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home282-2785: Bucket Mounting Pin
Home282-2785: Bucket Mounting Pin
282-2785: Bucket Mounting Pin

A Bucket Mounting Pin secures the bucket to machinery, ensuring smooth operation and durability under heavy loads in construction work.

Brand: Cat

Product Images
282-2785: Bucket Mounting Pin
282-2785: Bucket Mounting Pin
282-2785: Bucket Mounting Pin
282-2785: Bucket Mounting Pin
282-2785: Bucket Mounting Pin

A Bucket Mounting Pin secures the bucket to machinery, ensuring smooth operation and durability under heavy loads in construction work.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-2785
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 282-2785

Units of Measure

USMetric
Hex Size (in): 1.06
Overall Length (mm): 298
Overall Height (in): 1.75
Overall Length (in): 11.7
Outer Diameter (mm): 44.975
Thread: 1/2-14 NPTF
Weight (kg): 7.71
Outer Diameter (in): 1.8
Weight (lb): 0.2
Material: Grease (Lanolin, Silicone) Fluid
View More
Compatible Models for part number 282-2785

MINI HYD EXCAVATOR

305.5E2 CR 306 305.5 CR 305C CR 305D CR 305.5E2 305.5D 305.5E 305E 305 CR 304C CR 305E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert