Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds282-4082: 15.30mm Long Steel Ball Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds282-4082: 15.30mm Long Steel Ball Stud
282-4082: 15.30mm Long Steel Ball Stud

Cat® Ball Stud

Brand: Cat

Product Images
282-4082: 15.30mm Long Steel Ball Stud
282-4082: 15.30mm Long Steel Ball Stud
282-4082: 15.30mm Long Steel Ball Stud
282-4082: 15.30mm Long Steel Ball Stud
282-4082: 15.30mm Long Steel Ball Stud

Cat® Ball Stud

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-4082

Units of Measure

USMetric
Material Description: Steel
Overall Length (mm): 35.9
Hex Size (mm): 14.3
Thread Size (mm): M8
Overall Length (in): 1.413
Hex Size (in): 0.562
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 282-4082

TRACK-TYPE TRACTOR

D8T D7E

TRACK LOADER

963D 973D 953D 963K

WHEEL DOZER

854 844 854K 844K

WHEEL LOADER

972M XE 962M Z 993K 966K XE 980K HLG 966M XE 966K 966M 994K 972K 994H 950M 972M 962M 990K 980K 982M 992K 980M 990 993 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced