Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups282-4140: TUBE AS
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups282-4140: TUBE AS
282-4140: TUBE AS

Turbocharger Drain Line

Brand: Cat

Product Images
282-4140: TUBE AS
282-4140: TUBE AS

Turbocharger Drain Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-4140

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 114.3
Length (in): 20.5
Material: Alloy Mixed: Metal
Height (in): 4.5
Length (mm): 520.7
View More
Compatible Models for part number 282-4140

GENERATOR

SR4B

GENERATOR SET

G3516 G3512 3512C

MARINE AUXILIARY

3512C 3512B

MARINE ENGINE

3512C 3516 3512 3516B 3516C 3512B

ENGINE

3512C

INDUSTRIAL ENGINE

3512C

PETROLEUM ENGINE

3512C

PETROLEUM GEN SET

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced