Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters282-5340: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters282-5340: Cabin Air Filter
282-5340: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Product Images
282-5340: Cabin Air Filter
282-5340: Cabin Air Filter
282-5340: Cabin Air Filter
282-5340: Cabin Air Filter
282-5340: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-5340

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.575
Type: Metal Panel
Length (in): 16.752
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Height with Seal (mm): 65.4
Media Type: Activated Carbon
Height without Seal (mm): 55.8
Height without Seal (in): 2.197
Width (mm): 296.9
Width (in): 11.689
Length (mm): 425.5
View More
Compatible Models for part number 282-5340

ROTARY DRILL

MD6380 MD6310 MD6250

ROTARY/TRACK DRILLS

MD6640

INDUSTRIAL ENGINE

C4.4

TRUCK

795F AC 794 AC

SOIL COMPACTOR

CS20 CS56B CS64B CS76B CS68B CS11 CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CP74B CP11 CP12 CP14 CP16 CP17

COMPACTOR

CCS7 CCS9

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CS78B CS-64B CS-76B CS-44B CS-56B CS74B CS-68B CS54B CP-56 CP-573E CP-533E CS-573E CP54B CP74B CS-533E CS-44 CP-54B CP-74B CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CS68B CS56B CS-74B CS-54B CS-66B CS-78B CS14 CP-563E CP-76 CS-583E CS-563E CP76B CS-64 CS79B CP-56B CP-68B CP68B CS-79B CP56B CP-44B

WHEEL LOADER

924H 928HZ 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced