Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home283-1224: Bracket Assembly
Home283-1224: Bracket Assembly
283-1224: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
283-1224: Bracket Assembly
283-1224: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 283-1224
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 283-1224

Units of Measure

USMetric
Overall Width (in): 3.38
Overall Height (in): 1.04
Overall Width (mm): 86
Overall Length (in): 4.8
Overall Height (mm): 26.5
Overall Length (mm): 122.1
View More
Compatible Models for part number 283-1224

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

TRUCK ENGINE

C7 3126E

WHEELED EXCAVATOR

M325C MH

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

LOGGER

322C

SOIL COMPACTOR

815B

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

MOTOR GRADER

12M 140M 140G 150 140

WHEEL LOADER

938G II 966F II 962G II 950G II 966D 966F 966E 962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert