Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings283-5572: Film-Caterpillar
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings283-5572: Film-Caterpillar
283-5572: Film-Caterpillar

Cat® Caterpillar Film (Windshield)(Contravision)

Brand: Cat

Product Images
283-5572: Film-Caterpillar
283-5572: Film-Caterpillar
283-5572: Film-Caterpillar
283-5572: Film-Caterpillar
283-5572: Film-Caterpillar

Cat® Caterpillar Film (Windshield)(Contravision)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-5572

Units of Measure

USMetric
Type: Trademark Film
Film Color: Black
Letter Color: White
Length (mm): 1,150.0
Width (mm): 170.0
Length (in): 45.26
Width (in): 6.69
Material: Polyurethane, Polyvinyl or Polyester Plastic
View More
Compatible Models for part number 283-5572

TRACK LOADER

963D 973D 953D 973K 953K 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced