Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads283-5666: 1.85mm Thick Cylinder Head Gasket
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head Gasket

Cylinder Head Gasket

Brand: Cat

Product Images
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head Gasket
283-5666: 1.85mm Thick Cylinder Head Gasket

Cylinder Head Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-5666

Units of Measure

USMetric
Width (mm): 415.92
Height (mm): 15.24
Length (in): 36.5
Material: Carbon Steel,Steel & Graphite Gasket,Stainless Steel
Length (mm): 927.1
Height (in): 0.6
View More
Compatible Models for part number 283-5666

UNDERGROUND ART TRUCK

AE40 II AD45

GENERATOR

SR4

WHEEL TRACTOR

639D 633E II 637G 637D 637E 631D 631E 633D 631G

GENERATOR SET

3408C

TRUCK ENGINE

3408B 3408

WHEEL DOZER

834B

COLD PLANER

PR-450C PM-565 PM-565B

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II 988B 924G 988F

TRACK-TYPE TRACTOR

D9R D9N D9 GC D8L

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

MARINE ENGINE

3412 3408B 3408C 3408

PIPELAYER

589

INDUSTRIAL ENGINE

3408E 3408B 3408C

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced