Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts283-5752: 51mm Height Idler Track Block
HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts283-5752: 51mm Height Idler Track Block
283-5752: 51mm Height Idler Track Block

Cat® Block-Idl Mtg A 51mm Height, 50mm Wide, 122mm long

Brand: Cat

Product Images
283-5752: 51mm Height Idler Track Block
283-5752: 51mm Height Idler Track Block
283-5752: 51mm Height Idler Track Block
283-5752: 51mm Height Idler Track Block
283-5752: 51mm Height Idler Track Block

Cat® Block-Idl Mtg A 51mm Height, 50mm Wide, 122mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-5752

Units of Measure

USMetric
Length (in): 4.803
Material: Carbon Steel,Ductile (Spheroidal) Iron
Mounting Face Offset (in): 0
Mounting Face Offset (mm): 0
Mounting Hole Diameter (in): 0.709
Height (in): 2.008
Width (mm): 50.0
Height (mm): 51.0
Mounting Hole Diameter (mm): 18
Hole 1 Distance (mm): 47.5
Number Of Mounting Holes: 2
Hole 2 Distance (in): 1.594
Dowel Pin Diameter (mm): 0
Dowel Pin Diameter (in): 0
Hole 2 Distance (mm): 40.5
Length (mm): 122.0
Width (in): 1.969
Hole 1 Distance (in): 1.87
View More
Compatible Models for part number 283-5752

TRACK-TYPE TRACTOR

D6N LGP D6N D5 D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced