Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide

Cat® Boom Cylinder Piston Guide facilitates smooth movement and alignment of the boom cylinder piston, ensuring efficient hydraulic operation

Brand: Cat

Product Images
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide
283-5927: 110mm Outer Diameter Boom Cylinder Piston Guide

Cat® Boom Cylinder Piston Guide facilitates smooth movement and alignment of the boom cylinder piston, ensuring efficient hydraulic operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-5927

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.43
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 11.0
Cross Section Height (mm): 3.0
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 103.9
Inside Diameter (in): 4.09
Cross Section Height (in): 0.12
View More
Compatible Models for part number 283-5927

EXCAVATOR

314E LCR 311D LRR 313D2 LGP 312D L 312E L 315F LCR 313D2 314D LCR 314D CR 314E CR 314F CR 312E 313D 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced