Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose

Cat® Hydraulic Tank Hose facilitates the flow of hydraulic fluid between the hydraulic tank and hydraulic components, ensuring the smooth operation of equipment

Brand: Cat

Product Images
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose
284-2885: 44.4mm Inner Diameter Hydraulic Tank Hose

Cat® Hydraulic Tank Hose facilitates the flow of hydraulic fluid between the hydraulic tank and hydraulic components, ensuring the smooth operation of equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-2885

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Other Hose
Inside Diameter (mm): 44.0
Working Pressure (kPa): 110.32
Working Pressure (psi): 16.0
Operating Temperature: UP TO 100°C
Application: FUEL AND OIL HOSE
View More
Compatible Models for part number 284-2885

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D4K2 XL D5K XL D3K2 LGP D5K LGP D2 D3K LGP D1 D4K XL D3 D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced