Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings284-4292: SPACER
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings284-4292: SPACER
284-4292: SPACER

Brand: Cat

Product Images
284-4292: SPACER
284-4292: SPACER
284-4292: SPACER
284-4292: SPACER
284-4292: SPACER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-4292

Units of Measure

USMetric
Outside Diameter (mm): 24.0
Washer Type: Flat
Material: Stainless Steel
Thickness (in): 1.854
Inside Diameter (mm): 13.5
Coating: None
Inside Diameter (in): 0.531
Thickness (mm): 47.1
Outside Diameter (in): 0.945
View More
Compatible Models for part number 284-4292

GENERATOR SET

C32

MARINE ENGINE

C32

MARINE AUXILIARY

C32

PETROLEUM ENGINE

C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced