Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits284-8288: Turbocharger Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits284-8288: Turbocharger Kit
284-8288: Turbocharger Kit

Cat® Turbocharger Kit used for restoring and maintaining the performance of the Turbocharger by utilizing the exhaust gas energy to boost air pressure

Brand: Cat

fallback-image
284-8288: Turbocharger Kit

Cat® Turbocharger Kit used for restoring and maintaining the performance of the Turbocharger by utilizing the exhaust gas energy to boost air pressure

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 284-8288

Units of Measure

USMetric
Width (mm): 528.3
Height (mm): 147.3
Length (in): 22.3
Height (in): 5.8
Length (mm): 566.4
View More
Compatible Models for part number 284-8288

GEN SET ENGINE

3612 3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-08 C280-12 C280-6 C280-8

INDUSTRIAL ENGINE

C280-16

PETROLEUM ENGINE

C280-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced