Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches284-8381: 28 Volt Single Pole Toggle Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches284-8381: 28 Volt Single Pole Toggle Switch
284-8381: 28 Volt Single Pole Toggle Switch

Cat® Toggle Switch two-position mechanical switch that flipped between on and off states, controlling electrical circuits and devices

Brand: Cat

Product Images
284-8381: 28 Volt Single Pole Toggle Switch
284-8381: 28 Volt Single Pole Toggle Switch
284-8381: 28 Volt Single Pole Toggle Switch
284-8381: 28 Volt Single Pole Toggle Switch
284-8381: 28 Volt Single Pole Toggle Switch

Cat® Toggle Switch two-position mechanical switch that flipped between on and off states, controlling electrical circuits and devices

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-8381

Units of Measure

USMetric
Overall Length (mm): 314.7
Overall Width (mm): 37.6
Overall Height (mm): 21.1
Wire Length (mm): 200.0
Length (mm): 17.5
Connector Type: 2 Pin DT
Overall Length (in): 12.38
Overall Width (in): 1.48
Overall Height (in): 0.83
Wire Length (in): 7.87
Length (in): 0.69
Thread Size (in): 15/32-32
Material: Epoxy Adhesive
View More
Compatible Models for part number 284-8381

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD22

POWER MODULE

TR43-C18L OEM POWER

LOAD HAUL DUMP

R1600G R1600H R1700G

OFF HIGHWAY TRUCK

793F 793

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

18M3 24 16 18 16M3

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015 6040 6030 6060 6015B

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D6T LGP D10 D11 D6T LGPPAT D6T XW D6T XL D6N XL D6T D6N D7E D9 D8 D8T D10T2 D9T D6T XL PAT D6T XW PAT D6N LGP D10T D11T D7E LGP

ASPHALT PAVER

AP555F AP500F

ROTARY DRILL

MD6310 MD6250 MD6380

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C32

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 548 558 FM528

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

MH3295 FM548 315 GC MH3040 340MHPU 317 315 313 FM558 OTHER 330GC 320 GC 340 313 GC 352 350 355 320 326 330 GC 325 323 319 330 335 336 395 374 317 GC

SHOVEL

6040

MOBILE HYD POWER UNIT

330 MHPU OEM-LIFT

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 CX31-C9I CX35-C18I CX31-C13I CX31-C18I C18

WHEEL TRACTOR

651E 657E

GENERATOR SET

C18 GEN SET C32 C18

ENGINE

C15 C18 C13B

TRACK LOADER

963 973 953 973K

LOCOMOTIVE ENGINE

C27

PETROLEUM ENGINE

C15 C18 C27 C32

SOIL COMPACTOR

825 825K

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

962 982XE 966 972K 988 XE 972M 972 972 XE 966 XE 986 966XE 980 982 988GC 986H 988 950K 986K 962K 950M 995 962M 992 980XE 988K XE 988K 966K 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 972M XE 966M XE 980K 972XE 980M 994K 982M

TRANSMISSION

TR35

WHEELED EXCAVATOR

M314 M315 M322 M318 M319 M316 M317 M314-07

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C18 C7 C9 C9.3 C9.3B C11 C13 C15

WHEEL SCRAPER

657E

TRUCK

793F 793F XQ 793F CMD 793F OEM

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced