284-9279: BUCKET - GP 1.2 YD3
+ / - Hover over image to Zoom
Other Views

    284-9279: BUCKET - GP 1.2 YD3

    Part Number: 284-9279
    Brand: Cat
    Retrieving Price.....

    0.9 m3 (1.2 yd3) General Purpose Bucket

    This attachment is only returnable for a full credit if: 1) the attachment is not used or damaged, 2) is purchased online in North America and 3) is brought to your local Cat dealer within 15 days of delivery or notification for pick up at your local dealer.

    General Purpose Buckets for the 906 Cat® Compact Wheel Loaders is designed to optimize performance when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 1.2
    • Capacity: 0.9
    • Compatible Model: 903D, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 16
    • Cutting Edge Thickness: 0.6
    • Height: 935
    • Height: 36.8
    • Interface Type: Skid Steer Coupler
    • Length: 36.3
    • Length: 923
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Rated Capacity (Cbm): 0.9
    • Rated Capacity (Cyd): 1.2
    • Weight: 869
    • Weight: 394.2
    • Weight (kg): 394
    • Weight (lb): 869
    • Width: 74.4
    • Width: 1890
    • Width (mm): 1870
    We currently do not have any equipment model information for this part.